(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Temperature and Humidity Transmitter, HD Series

Temperature and Humidity Transmitter, HD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      69,219₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: HD9008TRR
・4 - 20mA output type
・Measuring method: Temperature/Pt100Ω sensor 100Ω, Humidity/capacitance type
・Measurement range: Temperature/-40 to +80℃, Humidity/5 - 98%RH
・Accuracy: Temperature/+/- 0.25℃, Humidity (at 20℃)/+/- 2% (5 - 90%RH), +/- 2.5% (other)
・Power supply: 10 - 40VDC (4 - 20mA))
・Cable length (MAX): 200m
・Size: φ26 x 225mm

 
Part Number
1-3746-01
1-3746-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Manufacturer Model Number Cable length Power Supply

₹ 69,218.95

1 Piece(s) 19 Day(s) or more 4-20 mA output typeHD9008TRRMAX200mDC10 to 40 V (4 to 20 mA)

₹ 69,218.95

1 Piece(s) 22 Day(s) or more Cable Length (MAX): 10 m (Available in 10 m increments: sold separately) $0 to 1 V output typeHD9009TRR-DC5 to 35 V (2 mA)

Loading...

  1. 1

Basic Information

Size ø 26×225mm Accuracy Temperature/±0.25°C, Humidity (at20°C)/±2% (5 to 90%RH)·±2.5% (Others) Measurement method Temperature/Pt100Ω, humidity/capacitance type
Measurement Range Temperature/-40 to +80°C, Humidity/5 to 98%RH
X
whatsapp-qr whatsapp-icon