- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Particle Size Measurement Device, 232 Series
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Manufacturer Model Number |
Measuring method |
|
₹ 81,078.41
|
1 Piece(s)
|
|
5 Day(s)
|
232/I |
0 to 15μm |
|
₹ 81,078.41
|
1 Piece(s)
|
|
5 Day(s)
|
232/II |
0 to 25μm |
|
₹ 81,078.41
|
1 Piece(s)
|
|
5 Day(s)
|
232/III |
0 to 50μm |
|
₹ 81,078.41
|
1 Piece(s)
|
|
5 Day(s)
|
232/IV |
0 to 100μm |
Basic Specifications
-
- Product Type
- Inspection and Measuring Instruments
-
- Size
- 165×35×13mm
-
- Material
- Stainless steel
-
- Type
- Grind meter
-
- Standard
- ISO1524·ASTM D1210·JIS K 5600
-
- Twin Groove
- 12 mm × 125 mm × depth 0 to 100 µm (bottom taper) × 2 rows
-
- Weight(g)
- 620
-
- Accessory
- Scraper / case
Product Description
It can measure a particle size and degree of dispersion of paints, inks, chemicals, etc.
Drop a sample into the double groove and scrape it with a scraper, and read a position of the line that appears on the scale.
[Specifications]
Measurement range (μm): 0 to 15
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Manufacturer Model Number |
Measuring method |
|
₹ 81,078.41
|
1 Piece(s)
|
|
5 Day(s)
|
232/I |
0 to 15μm |
|
₹ 81,078.41
|
1 Piece(s)
|
|
5 Day(s)
|
232/II |
0 to 25μm |
|
₹ 81,078.41
|
1 Piece(s)
|
|
5 Day(s)
|
232/III |
0 to 50μm |
|
₹ 81,078.41
|
1 Piece(s)
|
|
5 Day(s)
|
232/IV |
0 to 100μm |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy