(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Compensating Lead Wire 6F-10m

Compensating Lead Wire 6F-10m
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,165₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 6F-10m
・Coating material: FEP (fluorine resin)
・Temperature range: -25 to +200℃
・Length: 10m
・For K thermocouple

 
Part Number
1-3583-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,165.36

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Other Accessory Manufacturer Model Number 6F-10m Part number 6F-10m
Details For K thermocouple Length 10m Temperature range -25 to +200°C
Coating material FEP (fluoropolymer) Conductor 0.3 mm 7 strands

Please check the type/dimensions/specifications of the part 1-3583-04 in the Compensating Lead Wire 6F-10m series.