(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Model number: HD2717T.DR
・Body (AC90 - 240V)
・Measurement range: Temperature/-50 to +150℃, Humidity/5 - 98%RH
・Accuracy: Temperature/+/- 0.25℃, Humidity/±2.5%RH (5 - 90%RH), ±3.0%RH (90 - 98%RH)
・Sensor: Temperature/Pt100Ω, Humidity/capacitance type
・Display: LCD
・With calculation function (wet sphere/dew point temperature, absolute humidity, mixed ratio)
・Memory: 9000 data
・Memory interval: 1, 2, 5, 10, 20, 60 seconds/2, 4 minutes
・Analog output: 4 - 20mA, 0 - 20mA, DC0 - 10V, DC2 - 10V (switchable)
・Interface: RS232C, RS485 multi-drop
・Supported OS: Windows(R) 98/XP/VistaTM/7
・Power consumption: 3W
・Size: 143 x 61 x 154mm
・Weight: Approx 600g
・Dustproof, waterproof: IP65
Specifications | With calculation function (Wet bulb/dew point temperature, absolute humidity, mixing ratio) | Manufacturer Model Number | HD2717T.DR | Size | 143 × 61 × 154 mm (excluding protruding section) |
---|---|---|---|---|---|
Weight | Approx. 600 g | Details | Main unit (AC90 to 240 V) | Accuracy | Temperature/±0.25°C, Humidity/±2.5%RH (5 to 90%RH)·±3.0%RH (90 to 98%RH) |
Product detail type | AC Power Supply | Power consumption | 3W | Interface | RS232C/RS485 multidrop |
Supported Operating Systems | Windows (R) 98/XP/Vista (R) 7/10 | Dust-proof/waterproof | IP65 | Display | LCD |
Analog output | 4 to 20 mA, 0 to 20 mA, DC 0 to 10 V, DC 2 to 10 V (Switchable) | Sensor | Temperature/Pt100Ω, humidity/capacitance type | Memory capacity | 9000 data |
Memory interval | 1·2·5·10·20·60 seconds/2·4 minutes | Measurement Range | Temperature/-50 to +150°C, Humidity/0 to 100%RH |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy