(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing Pandemic, a delay in delivery is expected. We apologize for the inconvenience and appreciate your kind patience and understanding

Temperature Sensor Surface Temperature Sensor TP-04 for Digital Thermometer

Temperature Sensor Surface Temperature Sensor TP-04 for Digital Thermometer

【Product Specifications】
・Model number: TP-04
・Surface temperature sensor (φ15 x 100mm)
・Measurement range: -50 to +400℃

Part Number

Configured Part Number is shown.

1-3429-14

Part Number
1-3429-14
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-3429-14 in the Temperature Sensor Surface Temperature Sensor TP-04 for Digital Thermometer series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)