(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Temperature sensor TP series for digital thermometer

Temperature sensor TP series for digital thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,313₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

K thermocouple (ø3.2 × 150 mm)
Measurement range: -50 to +700°C
Sensor cable length: 1 m

 
Part Number
1-3429-11
1-3429-12
1-3429-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Manufacturer Model Number Part number Product detail type Measurement Range

₹ 7,327.25

1 Piece(s) 8 Day(s) or more K Thermocouple (⌀3.2 × 150mm)TP-01TP-01Temperature sensor K thermocouple ⌀3.2-50 to +700°C

₹ 8,161.18

1 Piece(s) 8 Day(s) or more K Thermocouple (⌀10 × 150 mm)TP-02TP-02Temperature sensor K thermocouple ⌀10-50 to +700°C

₹ 7,313.20

1 Piece(s) 5 Day(s) or more surface temperature sensor (⌀15 × 100 mm)TP-04TP-04Temperature sensor Surface temperature sensor-50 to +400°C

Loading...

  1. 1

Basic Information

Sensor cable length 1m