Loading...

Tube Fitting PL6-01

Brand :
AS ONE

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Model number: PL6-01
・Material: Body/PBT (Polybutylene terephthalate), Metal portion/yellow copper (no electrolytic nickel plating), O-ring/NBR (nitrile rubber), Open ring/POM (polyacetal)
・Fluid used: Air, water
・Used vacuum pressure: -100kPa
・Maximum operating pressure: 1.0MPa
・Operating temperature range: 0 - 60℃
・Type: Elbow
・Applicable tube outer diameter: φ6mm
・Applicable screw size: R1/8

Tube Fitting PL6-01 | AS ONE | MISUMI India