(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond File #200 DSST0520

Diamond File #200 DSST0520
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,250₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Diamond grain size: 200
・Set content: Set of 5 pieces (flat, semicircle, circle, square, triangle)
・Model number: DSST0520
・Type: S-5
・Overall length (mm): 200

Part Number
1-3235-01
1-3235-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Particle Size
(#)
Manufacturer Model Number

₹ 22,250.00

1 Piece(s) 5 Day(s) or more 200200DSST0520

₹ 28,710.00

1 Piece(s) 14 Day(s) or more 215150DKST0510
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Particle Size
(#)
Manufacturer Model Number

Loading...

  1. 1

Basic Information

Type File Nominal Size 5 pcs./set Single Product Set Product Set Product
Set Content Flat, semicircle, circle, square, triangle
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list