Temperature Data Logger 0602.0645 Element K Thermocouple Temperature Probe (Fiberglass Coated)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 602.0645
・Element K thermocouple temperature probe (fiber glass coating)
・Measurement range: -40 to +400℃
・Accuracy: Class 2 K thermocouple
・Size: 1.5 x 1500mm