(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Model number: 572.1767
・Item to be measured: Temperature, humidity, air pressure
・Measuring method: Temperature/NTC, Humidity/capacitance type, Air pressure/piezoelectric resistance method
・Channel: Temperature, humidity x 2 channels each (external), Air pressure/1 channel (included)
・Measurement range: Temperature/-20 to +70℃, -40 to +70℃ td, Humidity/0 - 100%rh, Air pressure/600 - 1100hPa
・Resolution: Temperature/0.1℃, Humidity/0.1%RH, Air pressure/1hPa
・Accuracy: Temperature/+/- 0.2℃ (-20 to +70℃), +/- 0.4℃ (other), Humidity/±2%RH (2 - 98%RH), Air pressure/±3hPa (0 - 50℃)
・Measurement interval: 1 seconds - 24 hours
・Memory: 2000000 data
・Interface: USB, SD card
・Supported OS: Windows (R) XP (SP3 or later)/VistaTM/7
・Supported software: ComSoft Basic 5/Professional 4
・Power supply: 5903 lithium battery x 1 piece (included for test)
・Protection grade: IP54
・Size: 63 x 33 x 103mm
・Weight: 230g
・Accessories: Holder for wall mounting (with padlock)
Accessories | wall mount holder (with padlock) | Weight | 230g | Accuracy | Temperature/±0.2°C (-20 to +70°C)/±0.4°C (other), Humidity/±2%RH (2 to 98%RH), Atmospheric pressure/±3 hPa (0 to 50°C) |
---|---|---|---|---|---|
Size | 63×33×103mm | Measurement method | Temperature/NTC, humidity/capacitance type, atmospheric pressure/piezoresistive type | Product Detail Type | Testo176 P1 |
Power Supply | 5903 lithium battery x 1 piece (included for testing) | Supported OS | Windows 7/8 | Resolution | Temperature/0.1°C, Humidity/0.1%RH, Atmospheric pressure/1 hPa |
Interface | USB/SD card | Memory | 2000000 data | Measurement items | Temperature, humidity, atmospheric pressure |
Protection rating | IP54 | Measurement interval | 1 second to 24 hours | Channel | Temperature/humidity x 2 channels each (external), atmospheric pressure/1 channel (built-in) |
Supported Software | ComSoft Basic 5/Professional 4 | Measurement Range | Temperature/-20 to +70°C ·-40 to +70°C td, Humidity/0 to 100%RH, Atmospheric pressure/600 to 1100 hPa |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy