(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Temperature Data Logger 0572.1765 Testo176 H1

Temperature Data Logger 0572.1765 Testo176 H1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      69,408₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 572.1765
・Item to be measured: Temperature, humidity
・Measuring method: Temperature/NTC, Humidity/capacitance type
・Channel: Temperature, humidity x 2 channels each (external)
・Measurement range: Temperature/-20 to +70℃, -40 to +70℃ td, Humidity/0 - 100%RH
・Resolution: Temperature/0.1℃, Humidity/0.1%RH
・Accuracy: Temperature/+/- 0.2℃ (-20 to +70℃), +/- 0.4℃ (other), Humidity/+/- 2%RH (2 - 98%RH)
・Measurement interval: 1 seconds - 24 hours
・Memory: 2000000 data
・Interface: USB, SD card
・Supported OS: Windows (R) XP (SP3 or later)/VistaTM/7
・Supported software: ComSoft Basic 5/Professional 4
・Power supply: 5903 lithium battery x 1 piece (included for test)
・Protection grade: IP65
・Size: 63 x 33 x 103mm
・Weight: 220g
・Accessories: Holder for wall mounting (with padlock)

 
Part Number
1-3234-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 69,407.62

1 Piece(s) 29 Day(s) or more

Loading...

  1. 1