(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Testo Temperature and Humidity Logger (Part Number)

Testo Temperature and Humidity Logger
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      58,920₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 572.1753
・Item to be measured: Temperature:
・Measuring method: T, K thermocouple
・Channel: 2 channels (included)
・Measurement range: T thermocouple/-50 to +400℃, K thermocouple/-50 to +1000℃
・Resolution: 0.1℃
・Accuracy: -50 to +70℃/±0.5℃, 70.1 - 1000℃/measured value ±0.7℃
・Measurement interval: 10 seconds - 24 hours
・Memory: 1000000 data
・Interface: USB, SD card
・Supported OS: Windows (R) XP (SP3 or later)/VistaTM/
・Supported software: ComSoft Basic 5/Professional 4
・Power supply: AAA alkaline battery x 3 pieces (included for test) or battery made by Energizer (optional)
・Protection grade: IP65
・Size: 53 x 27 x 89mm
・Weight: 130g
・Accessories: Holder for wall mounting (with padlock)

 
Part Number
1-3234-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWeight Accuracy Measurement method Product Detail Type Power Supply Resolution Measurement items Protection rating Channel Measurement Range

₹ 75,179.55

1 Piece(s) 32 Day(s) or more 430gTemperature/±0.2°C (-20 to +70°C)/±0.4°C (others), Humidity/±2%RH (2 to 98%RH)Temperature/NTC, humidity/capacitance typeTesto176 H25903 lithium battery x 1 piece (included for testing)Temperature: 0.1°C; Humidity: 0.1% RHTemperature, humidityIP65Temperature/humidity x 2 channels each (External)Temperature/-20 to +70°C ·-40 to +70°C td, Humidity/0 to 100%RH

Loading...

  1. 1

Basic Information

Accessories wall mount holder (with padlock) Size 63×33×103mm Supported OS Windows 7/8
Interface USB/SD card Memory 2000000 data Measurement interval 1 second to 24 hours
Supported Software ComSoft Basic 5/Professional 4