(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Testo Temperature and Humidity Logger (Part Number)

Testo Temperature and Humidity Logger
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      58,920₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 572.1753
・Item to be measured: Temperature:
・Measuring method: T, K thermocouple
・Channel: 2 channels (included)
・Measurement range: T thermocouple/-50 to +400℃, K thermocouple/-50 to +1000℃
・Resolution: 0.1℃
・Accuracy: -50 to +70℃/±0.5℃, 70.1 - 1000℃/measured value ±0.7℃
・Measurement interval: 10 seconds - 24 hours
・Memory: 1000000 data
・Interface: USB, SD card
・Supported OS: Windows (R) XP (SP3 or later)/VistaTM/
・Supported software: ComSoft Basic 5/Professional 4
・Power supply: AAA alkaline battery x 3 pieces (included for test) or battery made by Energizer (optional)
・Protection grade: IP65
・Size: 53 x 27 x 89mm
・Weight: 130g
・Accessories: Holder for wall mounting (with padlock)

 
Part Number
1-3234-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWeight Accuracy Measurement method Product Detail Type Power Supply Resolution Measurement items Protection rating Channel Measurement Range Waterproof

₹ 59,337.18

1 Piece(s) 32 Day(s) or more 430g-200 to -100.1°C / ±1% of measured value, -100 to +70°C / ±0.3°C, 70.1 to 1000°C / ±0.5% of measured valueT·K·J thermocoupleTesto176 T35903 lithium battery x 1 piece (included for testing)0.1°CTemperatureIP544 channels (External)T thermocouple/-200 to +400°C, K thermocouple/-195 to +1000°C, J thermocouple/-100 to +750°C-

Loading...

  1. 1

Basic Information

Accessories wall mount holder (with padlock) Size 63×33×103mm Supported OS Windows 7/8
Interface USB/SD card Memory 2000000 data Measurement interval 1 second to 24 hours
Supported Software ComSoft Basic 5/Professional 4
X
whatsapp-qr whatsapp-icon