(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Model number: 572.1753
・Item to be measured: Temperature:
・Measuring method: T, K thermocouple
・Channel: 2 channels (included)
・Measurement range: T thermocouple/-50 to +400℃, K thermocouple/-50 to +1000℃
・Resolution: 0.1℃
・Accuracy: -50 to +70℃/±0.5℃, 70.1 - 1000℃/measured value ±0.7℃
・Measurement interval: 10 seconds - 24 hours
・Memory: 1000000 data
・Interface: USB, SD card
・Supported OS: Windows (R) XP (SP3 or later)/VistaTM/
・Supported software: ComSoft Basic 5/Professional 4
・Power supply: AAA alkaline battery x 3 pieces (included for test) or battery made by Energizer (optional)
・Protection grade: IP65
・Size: 53 x 27 x 89mm
・Weight: 130g
・Accessories: Holder for wall mounting (with padlock)
Part Number |
---|
1-3234-03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Accuracy | Measurement method | Product Detail Type | Power Supply | Resolution | Measurement items | Protection rating | Channel | Measurement Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 58,919.93 | 1 Piece(s) | 15 Day(s) or more | 230g | -200 to -100.1°C / ±1% of measured value, -100 to +70°C / ±0.3°C, 70.1 to 1000°C / ±0.5% of measured value | T·K·J thermocouple | Testo176 T4 | 5903 lithium battery x 2 pieces (included for testing) | 0.1°C | Temperature | IP54 | 4 channels (External) | T thermocouple/-200 to +400°C, K thermocouple/-195 to +1000°C, J thermocouple/-100 to +750°C |
Loading...
Accessories | wall mount holder (with padlock) | Size | 63×33×103mm | Supported OS | Windows 7/8 |
---|---|---|---|---|---|
Interface | USB/SD card | Memory | 2000000 data | Measurement interval | 1 second to 24 hours |
Supported Software | ComSoft Basic 5/Professional 4 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy