(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Model number: 572.1753
・Item to be measured: Temperature:
・Measuring method: T, K thermocouple
・Channel: 2 channels (included)
・Measurement range: T thermocouple/-50 to +400℃, K thermocouple/-50 to +1000℃
・Resolution: 0.1℃
・Accuracy: -50 to +70℃/±0.5℃, 70.1 - 1000℃/measured value ±0.7℃
・Measurement interval: 10 seconds - 24 hours
・Memory: 1000000 data
・Interface: USB, SD card
・Supported OS: Windows (R) XP (SP3 or later)/VistaTM/
・Supported software: ComSoft Basic 5/Professional 4
・Power supply: AAA alkaline battery x 3 pieces (included for test) or battery made by Energizer (optional)
・Protection grade: IP65
・Size: 53 x 27 x 89mm
・Weight: 130g
・Accessories: Holder for wall mounting (with padlock)
Part Number |
---|
1-3234-01 |
1-3234-02 |
1-3234-03 |
1-3234-04 |
1-3234-05 |
1-3234-06 |
1-3234-07 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Accuracy | Size | Measurement method | Product Detail Type | Power Supply | Supported OS | Resolution | Memory | Measurement items | Protection rating | Measurement interval | Channel | Measurement Range | Waterproof |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 30,290.04 | 1 Piece(s) | 15 Day(s) or more | 130g | -50 to +70°C /±0.5°C, 70.1 to 1000°C /±0.7°C of measured value | 53×27×89mm | T/K thermocouple | Testo175 T3 | 3 AAA alkaline batteries (included for testing) or Energizer batteries (Sold separately) | Windows 7/8 | 0.1°C | 1000000 data | Temperature | IP65 | 10 s to 24 h | 2 channels (External) | T thermocouple/-50 to +400°C, K thermocouple/-50 to +1000°C | - | ||
₹ 42,065.98 | 1 Piece(s) | 6 Day(s) or more | 130g | Temperature/±0.4°C (-20 to +55°C), Humidity/±2%RH (2 to 98%RH)·+0.03%RH/K | 53×27×149mm | Temperature/NTC, humidity/capacitance type | Temperature and humidity logger (2ch) testo 175H1 | 3 AAA alkaline batteries (included for testing) or Energizer batteries (Sold separately) | Windows (R) Vista (R)/7/8 | Temperature: 0.1°C; Humidity: 0.1% RH | 1000000 data | Temperature, humidity | IP54 | 10 s to 24 h | Temperature/humidity/1 channel each (built-in) | Temperature/-20 to +55°C ·-40 to +50°C td, Humidity/0 to 100%RH | - | ||
₹ 58,919.93 | 1 Piece(s) | 15 Day(s) or more | 230g | -200 to -100.1°C / ±1% of measured value, -100 to +70°C / ±0.3°C, 70.1 to 1000°C / ±0.5% of measured value | 63×33×103mm | T·K·J thermocouple | Testo176 T4 | 5903 lithium battery x 2 pieces (included for testing) | Windows 7/8 | 0.1°C | 2000000 data | Temperature | IP54 | 1 second to 24 hours | 4 channels (External) | T thermocouple/-200 to +400°C, K thermocouple/-195 to +1000°C, J thermocouple/-100 to +750°C | - | ||
₹ 59,337.18 | 1 Piece(s) | 32 Day(s) or more | 430g | -200 to -100.1°C / ±1% of measured value, -100 to +70°C / ±0.3°C, 70.1 to 1000°C / ±0.5% of measured value | 63×33×103mm | T·K·J thermocouple | Testo176 T3 | 5903 lithium battery x 1 piece (included for testing) | Windows 7/8 | 0.1°C | 2000000 data | Temperature | IP54 | 1 second to 24 hours | 4 channels (External) | T thermocouple/-200 to +400°C, K thermocouple/-195 to +1000°C, J thermocouple/-100 to +750°C | - | ||
₹ 69,407.62 | 1 Piece(s) | 26 Day(s) or more | 220g | Temperature/±0.2°C (-20 to +70°C)/±0.4°C (others), Humidity/±2%RH (2 to 98%RH) | 63×33×103mm | Temperature/NTC, humidity/capacitance type | Testo176 H1 | 5903 lithium battery x 1 piece (included for testing) | Windows 7/8 | Temperature: 0.1°C; Humidity: 0.1% RH | 2000000 data | Temperature, humidity | - | 1 second to 24 hours | Temperature/humidity x 2 channels each (External) | Temperature/-20 to +70°C ·-40 to +70°C td, Humidity/0 to 100%RH | IP65 | ||
₹ 75,179.55 | 1 Piece(s) | 32 Day(s) or more | 430g | Temperature/±0.2°C (-20 to +70°C)/±0.4°C (others), Humidity/±2%RH (2 to 98%RH) | 63×33×103mm | Temperature/NTC, humidity/capacitance type | Testo176 H2 | 5903 lithium battery x 1 piece (included for testing) | Windows 7/8 | Temperature: 0.1°C; Humidity: 0.1% RH | 2000000 data | Temperature, humidity | IP65 | 1 second to 24 hours | Temperature/humidity x 2 channels each (External) | Temperature/-20 to +70°C ·-40 to +70°C td, Humidity/0 to 100%RH | - | ||
₹ 86,005.16 | 1 Piece(s) | 15 Day(s) or more | 230g | Temperature/±0.2°C (-20 to +70°C)/±0.4°C (other), Humidity/±2%RH (2 to 98%RH), Atmospheric pressure/±3 hPa (0 to 50°C) | 63×33×103mm | Temperature/NTC, humidity/capacitance type, atmospheric pressure/piezoresistive type | Testo176 P1 | 5903 lithium battery x 1 piece (included for testing) | Windows 7/8 | Temperature/0.1°C, Humidity/0.1%RH, Atmospheric pressure/1 hPa | 2000000 data | Temperature, humidity, atmospheric pressure | IP54 | 1 second to 24 hours | Temperature/humidity x 2 channels each (external), atmospheric pressure/1 channel (built-in) | Temperature/-20 to +70°C ·-40 to +70°C td, Humidity/0 to 100%RH, Atmospheric pressure/600 to 1100 hPa | - |
Part Number |
---|
Loading...
Accessories | wall mount holder (with padlock) | Interface | USB/SD card | Supported Software | ComSoft Basic 5/Professional 4 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy