(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
It is a daily waterproof reagent with 4 types of reagents for low, medium, high and full concentration ranges.
Part Number |
---|
1-3226-11 |
1-3226-12 |
1-3226-13 |
1-3226-14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Part Number | Details | Measurement Range (mg/L) | Product Detail Type |
---|---|---|---|---|---|---|---|---|
₹ 19,899.05 | 1 Piece(s) | 12 Day(s) | HI 93735-0 | Reagents for all concentration ranges (3 concentration range × 100 tests each) | 0 to 750 | Reagents for all concentration ranges | ||
₹ 6,952.04 | 1 Piece(s) | 6 Day(s) | HI 93735-00 | Reagents for low concentration range (100 tests) | 0 to 250 | Reagents for low concentration range | ||
₹ 6,952.04 | 1 Piece(s) | 12 Day(s) | HI 93735-01 | Reagents for medium concentration range (100 tests) | 200 to 500 | Reagents for medium concentration range | ||
₹ 7,066.23 | 1 Piece(s) | 12 Day(s) | HI 93735-02 | Reagents for high concentration range (100 tests) | 400 to 750 | Reagents for high concentration range |