(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Part Number |
---|
1-3145-04 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|---|
₹ 6,156.65 |
1 Pack(s) |
100 Pieces Per Package |
6 Day(s) or more | 1 box (100 pcs.) |
【Product Specifications】
・Model number: DT-1
・Tray
・Material: PP (polypropylene) including filler
・Nonautoclavable
・Size: 100 x 70 x 13mm
・Quantity: 1 box (500 sheets)
Part Number |
---|
1-3145-04 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|---|
₹ 6,156.65 |
1 Pack(s) |
100 Pieces Per Package |
6 Day(s) or more | 1 box (100 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy