Loading...

Float Level Switch KS-4A

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: KS4-A
    ・Type: Side mounting (rise ON, 1 point detection)
    ・Maximum use voltage: 250VAC DC200V
    ・Maximum opening/closing capacity: 50VA 50W (coil load 8VA)
    ・Maximum switching current: 0.5A
    ・Withstand voltage contact between: DC400V
    ・Contact resistance: 100mΩ or less (initial value)
    ・Insulation resistance: 100MΩ or more (500VDC, between lead and body)
    ・Insulation pressure resistance: 2,000VAC, 1 second (between lead and body)
    ・Material: Stainless
    ・Available temperature: 100℃
    ・*Control unit is required to control separately.