Bellows Valve (Manual), PV Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: PV10K
・Diameter (mm): φ10
・Connection port: NW10
・Size (mm): 38 x 68 x 105
・Manual type
・Material: Aluminum silicon alloy
・Leak amount: 10^-9mbarL/s
・Used pressure: 21 x 10^4 - 10^-7Pa (2100 - 10^-9mbar)
・Baking temperature: 70℃