Loading...

Diaphragm Valve, SP Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: SP10K (Nitryl)
    ・Diameter (mm): φ10
    ・Connection port: NW10
    ・Size (mm): 60 x 42 x 86
    ・Manual type
    ・Material: Aluminum silicon alloy
    ・Leak amount: 10^-6mbarL/s (Valve), 10^-7mbarL/s (Coupling)
    ・Used pressure: 900000 - 1 x 10^-3Pa
    ・Baking temperature: -60℃
    ・*Model number ( ) shows materials of diaphragm.

    Diaphragm Valve, SP Series | AS ONE | MISUMI India