Loading...

Flexible Pipeline, C105 Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: C105-11-286
    ・Type: NW10
    ・A (mm): 12.2
    ・B (mm): 500
    ・Allowable pressure (kPa): 230
    ・Stainless Steel (SUS316L)

    Flexible Pipeline, C105 Series | AS ONE | MISUMI India