Loading...

T-Piece (SUS316 L), C105 Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: C105-11-421
    ・Type: NW10
    ・A (mm): 30
    ・B (mm): 60
    ・Stainless Steel (SUS316L)

    T-Piece (SUS316 L), C105 Series | AS ONE | MISUMI India