Centering Ring NW16 C105-12-396 (Made Of Stainless Steel)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: C105-12-396
・Type: NW16
・Material: Stainless steel (SUS316), O-ring/Nitryl
・A (mm): 17
・B (mm): 3.9
・C (mm): 8