Loading...

Oil Mist Trap, EMF Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: EMF3
    ・Applied pump: E2M0.7, 1.5
    ・Connection port: NW10
    ・Accessories: Clamp, Centering, O-ring + adapter
    ・Size: 82 x 82 x 128mm