(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Prescale (Pressure Measurement Film) HS

Prescale (Pressure Measurement Film) HS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      45,047₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: HS
・Measurement range (MPa): 50.00 - 130.0
・Type: Mono sheet type
・Accuracy: +/-10% or less (in concentration meter measurement)
・Width x length: 270mm x 10m
・Usage: Cut prescale in the desired shape, Combine A Film and C Film (mono sheet type 1 sheet), And nip measurement position in them and pressurize to come out.

 
Part Number
1-3012-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 45,046.89

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Pressure Range(Mpa) Others Application Other
Manufacturer model no. HS Accuracy ±10% or less (by densitometer measurement) Type Mono sheet type
Measurement Range (MPa) 50.00 to 130.0 Width × length 270 mm × 10 m Materials Others

Please check the type/dimensions/specifications of the part 1-3012-06 in the Prescale (Pressure Measurement Film) HS series.