Loading...

Hard Chrome Coated File Coarse/Smooth BRHIEX11

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Surface hardness: Hv900
    ・Type: Flat file (coarse/smooth)
    ・Overall length (mm): 235
    ・Quantity: 1 piece
    ・File
    ・*An ironwork type is also available. Please contact with us.
    ・Model number: BRHIEX11

    Hard Chrome Coated File Coarse/Smooth BRHIEX11 | AS ONE | MISUMI India