Work Table (With A Drawer) 1800 x 900 x 740mm

Work Table (With A Drawer) 1800 x 900 x 740mm

Standard Unit Price:
-
Days to Ship :
22 Day(s) or more

【Product Specifications】
・Model number: SWRN1-1890-II
・Size (mm): 1800 x 900 x 740
・Weight (kg): 44.8
・Specifications: 1 drawer:
・Material: Top plate/linoleum, Leg, drawer/steel powder coating
・Drawer size: Outer dimensions/500 x 456 x 84mm, Internal dimensions/436 x 400 x 50m
・Evenly load-bearing Body/300kg, Drawer/20kg
・*Key doesn't come with the drawer.
・*The number of drawers can be increased (up to 3 stages). Please contact with us.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
22 Day(s) or more
-

Part Number : 1-2867-11
Days to Ship 22 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)