Loading...

Thermo Label R for Vacuum VL-80

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: VL-80
    ・Discoloration accuracy: +/- 2℃
    ・Size: Base/8 x 20mm, Thermochromic element/φ2mm
    ・Quantity: 1 box (10 sheets)
    ・Temperature combination: 80 - 85 - 90 - 95℃
    ・Primary color -> incident color: Light yellow -> black
    ・Irreversibility

    Thermo Label R for Vacuum VL-80 | AS ONE | MISUMI India