• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

Loupe Stand Ma3X BEL-S3-MA3

Loupe Stand Ma3X BEL-S3-MA3

【Product Specifications】
・Model number: MA3X BEL-S3-MA3
・Specification: with LED light
・Magnification: 3.0 x
・Lens size (mm): φ100
・Lens material: PMMA (acrylic)
・▼Aspheric surface convex lens (multicoating/multi-layer coating to reduce light reflection, scratch resistant coating, water-repellent coating)
・Body material: ABS resin, Iron, Polycarbonate
・Main unit size: 210 x 180 x 300mm (in standing upright)
・with lens storage case
・Light source: Daylight color LED x 3 pieces
・▼Brightness: approximately 1800lx (at 20cm)
・3-stage adjustment (HIGH/LOW/OFF)
・Power supply: AC adapter (included)
・Power cord length: Approx 1.8m

Part Number

Configured Part Number is shown.

1-2566-06

Part Number
1-2566-06
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-2566-06 in the Loupe Stand Ma3X BEL-S3-MA3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)