Loading...

Waterproof Radiation Thermometer

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: IR-310WP
    ・Measurement range (℃): -60 to +550℃
    ・Resolution (℃): -9.9 to +199.9/0.1, Other/1
    ・Accuracy: ±2% or ±3℃, whichever is larger
    ・Reproducibility: ±0.3℃ or ±1% rdg, whichever is larger
    ・Emissivity: 0.10 - 1.00 (0.01 steps)
    ・Distance factor: D: S = 12: 1
    ・Response time: 1 second
    ・Size (mm): 43 x 117 x 144
    ・Weight (g): Approx 195
    ・Power supply: AAA dry cell x 2 (included for test)
    ・Function: Maximum value display, minimum value display, DIF hold, average value display, HI/LO alarm, continuous measurement, auto power OFF, back light
    ・Aiming method: Laser marker
    ・Measurement area size: 12: 1
    ・Waterproof: IP54

    Waterproof Radiation Thermometer | AS ONE | MISUMI India