Loading...

Data Logger Digital MCH-383SD (Thermo-Hygrometer, CO2 Meter)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: MCH-383SD (thermo-hygrometer, CO2 meter)
    ・Item to be measured: Temperature, humidity, CO2
    ・Measurement range: (Temperature) 0 - 50℃/(humidity, humidity) 10 - 90%RH/(CO2) 0 - 4000ppm
    ・Resolution: (Temperature) 0.1℃/(humidity, humidity) 0.1%RH/(CO2) 1ppm
    ・Accuracy: (Temperature) ±(0.8℃)/(humidity, humidity) ±4% rdg + 1%RH (70%RH or higher), ±4% rdg + 4%RH (lower than 70%RH)/(CO2) ±40ppm (1000ppm or lower), ±5% rdg (1001 - 3000ppm), ±250ppm (3001ppm or higher)
    ・Sampling: 5 seconds/time
    ・Display: LCD
    ・Function: Clocks
    ・Memory: SD card (1 - 16G)
    ・Interface: SD card, USB
    ・Supported OS: Windows(R)2000/XP/VistaTM
    ・Power supply: AAA dry cell x 6 pieces (included for test) or DC9V (including AC adapter)
    ・Size: 80 x 32 x 132mm
    ・Weight: Approx 285g
    ・Accessories: SD card (1G), wall-mounting unit
    ・CE acquired

    Data Logger Digital MCH-383SD (Thermo-Hygrometer, CO2 Meter) | AS ONE | MISUMI India