(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Model number: MHB-382SD (thermo-hygrometer, barometer)
・Item to be measured: Temperature, humidity, air pressure
・Measurement range: (Temperature) 0 - 50℃/(humidity, humidity) 10 - 90%RH/(air pressure) 10.0 - 1000.0/1001 - 1100hPa
・Resolution: (Temperature) 0.1℃/(humidity, humidity) 0.1%RH/(air pressure) 0.1/1hPa
・Accuracy: (Temperature) ±(0.8℃)/(humidity, humidity) ±4% rdg + 1%RH (70%RH or higher), ±4% rdg + 4%RH (lower than 70%RH)/(air pressure) ±2/3hPa
・Sampling: 5/10/30/60/120/300/600 seconds, auto
・Display: LCD
・Function: Clock, maximum/minimum value, hold, alarm ON/OFF, air pressure unit switch
・Memory: SD card (1 - 16G)
・Interface: SD card, USB
・Supported OS: Windows(R)2000/XP/VistaTM
・Power supply: AAA dry cell x 6 pieces (included for test) or DC9V (adapter optional)
・Size: 80 x 32 x 132mm
・Weight: Approx 285g
・Accessories: SD card (1G), wall-mounting unit
・CE acquired
Accessories | SD card (8 GB)/wall mount unit | Weight | Approx. 285 g | Accuracy | (Temperature) ± (0.8°C)/ (Relative humidity) ±4%rdg+1%RH (more than 70%RH)/±4%rdg+4%RH (less than 70%RH)/ (Atmospheric pressure) ±2/ 3 hPa |
---|---|---|---|---|---|
Size | 80×32×132mm | Product Detail Type | MHB-382SD (Temperature, relative humidity, barometer) | Power Supply | 6 AAA batteries (included for testing) or 9 V DC (AC adapter sold separately) |
Details | CE mark-certified product | Supported OS | Windows (R) 2000/XP/Vista (R)/7/8 | Display | LCD |
Resolution | (Temperature) 0.1°C / (Relative humidity) 0.1%RH/ (Atmospheric pressure) 0.1/1 hPa | Interface | SD card/USB/RS232C | Function | Clock, maximum/minimum value, hold, warning sound ON/OFF, atmospheric pressure unit switching |
Memory | SD Card (1 to 16 G) | Measurement items | Temperature, relative humidity, atmospheric pressure | Sampling | 5/10/30/60/120/300/600 seconds/Auto |
Measurement Range | (Temperature) 0 to 50°C / (Relative humidity) 10 to 90%RH/ (Atmospheric pressure) 10.0 to 1000.0/1001 to 1100 hPa |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy