(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Model number: MHT-381SD (thermo-hygrometer)
・Item to be measured: Temperature, humidity
・Measurement range: (Temperature) 0 - 50℃/(humidity, humidity) 10 - 90%RH
・Resolution: (Temperature) 0.1℃/(humidity, humidity) 0.1%RH
・Accuracy: (Temperature) ±(0.8℃)/(humidity, humidity) ±4% rdg + 1%RH (70%RH or higher), ±4% rdg + 4%RH (lower than 70%RH)
・Sampling: 5/10/30/60/120/300/600 seconds, auto
・Display: 3 digits LCD
・Function: Clocks
・Memory: SD card (1 - 16G)
・Interface: SD card, USB
・Supported OS: Windows(R)2000/XP/VistaTM
・Power supply: AAA dry cell x 6 pieces (included for test) or DC9V (adapter optional)
・Size: 80 x 32 x 132mm
・Weight: Approx 282g
・Accessories: SD card (1G), wall-mounting unit
・CE acquired
Part Number |
---|
1-2517-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Accuracy | Specifications | Product Detail Type | Supported OS | Display | Resolution | Function | Measurement items | Measurement Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 29,184.78 | 1 Piece(s) | 6 Day(s) or more | Approx. 285 g | (Temperature) ± (0.8°C)/ (Relative humidity) ±4%rdg+1%RH (more than 70%RH)/±4%rdg+4%RH (less than 70%RH)/ (Atmospheric pressure) ±2/ 3 hPa | - | MHB-382SD (Temperature, relative humidity, barometer) | Windows (R) 2000/XP/Vista (R)/7/8 | LCD | (Temperature) 0.1°C / (Relative humidity) 0.1%RH/ (Atmospheric pressure) 0.1/1 hPa | Clock, maximum/minimum value, hold, warning sound ON/OFF, atmospheric pressure unit switching | Temperature, relative humidity, atmospheric pressure | (Temperature) 0 to 50°C / (Relative humidity) 10 to 90%RH/ (Atmospheric pressure) 10.0 to 1000.0/1001 to 1100 hPa |
Loading...
Accessories | SD card (8 GB)/wall mount unit | Size | 80×32×132mm | Power Supply | 6 AAA batteries (included for testing) or 9 V DC (AC adapter sold separately) |
---|---|---|---|---|---|
Details | CE mark-certified product | Interface | SD card/USB/RS232C | Memory | SD Card (1 to 16 G) |
Sampling | 5/10/30/60/120/300/600 seconds/Auto |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy