(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

K thermocouple SP-1 series

K thermocouple SP-1 series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,578₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: SP-1-50-SMP
・With miniature connector
・Sheath size: φ1 x 50mm
・Regular limit temperature: 250℃
・Material: Sheath/stainless steel (SUS304), Lead wire coating/PI (polyimide)
・Lead wires diameter: φ0.7mm
・Length: 1m

 
Part Number
1-2511-01
1-2511-02
1-2511-03
1-2511-04
1-2511-05
1-2511-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Manufacturer Model Number Part number Sheath size

₹ 7,777.62

1 Piece(s) 17 Day(s) or more With miniature connectorSP-1-50-SMPSP-1-50-SMPø 1×50mm

₹ 7,578.05

1 Piece(s) 12 Day(s) or more With spade terminalSP-1-50-YSP-1-50-Yø 1×50mm

₹ 8,183.24

1 Piece(s) 17 Day(s) or more With miniature connectorSP-1-100-SMPSP-1-100-SMPø 1×100mm

₹ 7,978.53

1 Piece(s) 19 Day(s) or more With spade terminalSP-1-100-YSP-1-100-Yø 1×100mm

₹ 8,585.05

1 Piece(s) 8 Day(s) or more With miniature connectorSP-1-150-SMPSP-1-150-SMPø 1×150mm

₹ 8,380.35

1 Piece(s) 19 Day(s) or more With spade terminalSP-1-150-YSP-1-150-Yø 1×150mm

Loading...

  1. 1

Basic Information

Overall length 1m Upper temperature limit 250°C Lead diameter ø 0.7mm
Material Sheath part/stainless steel (SUS304), lead wire coating/PI (Polyimide)
X
whatsapp-qr whatsapp-icon