Loading...

Precision Platform Scale Bx32ks 1.0G

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: BX32KS
    ・Standard type
    ・Size: 360 x 355 x 125mm
    ・Power supply: 100VAC 50/60Hz (including AC adapter)
    ・Weight: Approx 10.5kg
    ・Weighing: 32kg
    ・Minimum display: 1g
    ・Plate size: Approximately 345 x 250mm