(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rainproof Type Thermo-Hygrometer

Rainproof Type Thermo-Hygrometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,738₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: TM-2680
・Accuracy: Temperature/+/- 1℃ (-20 to +40℃), +/- 2℃ (other than the left), Humidity/+/- 7%RH (room temperature)
・Material: Main unit/PS (Polystyrene), Cover/PVC (vinyl chloride resin)
・Size: 140 x 32 x 160mm
・Weight: Approx 160g
・With wooden screw for mounting
・Measurement range (temperature/humidity): 0 - 50℃/20 - 90%RH
・Minimum scale (temperature/humidity): 2℃/5%RH
・Function: Waterproof:

 
Part Number
1-2450-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,737.71

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon