Humidity indicator KP-COF-HIC series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: KP-COF-HIC30
・Discoloration humidity: 30%RH (1 point)
・Discoloration color tone: Blue -> pink
・Reversibility
・Size: 66 x 41mm
・Quantity: 1 bag (500 sheets)
・HumiJudge (R)