(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

AC Voltage Regulator 98V-15A

AC Voltage Regulator 98V-15A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,243₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: VS-115
・Size: 94 x 168 x 89mm
・Load connection: Outlet
・Power input: Power code with plug (2m)
・Weight: 1kg
・Input voltage: AC100V
・Output voltage: AC20 - 98V
・Maximum using current: 15A

 
Part Number
1-2241-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 25,243.02

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number VS-115 Power supply AC 100V Output voltage AC 20 to 98V
Output current 15A Main body materials(g) 1000 Product category Related parts
Dimensions (W × D × H)(mm) 94×168×89