Sample Tube for Portable Disposable Viscometer Pdvdi-1001

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: PDVPdi-1001
・Sample tube for PDVdi-120
・Quantity: 1 bag (50 pieces)
・Material: Body/PP (polypropylene), Cap Plunger/HDPE (high density polyethylene)
・Capacity: 25mL
・Size: φ25 x 115mm