Loading...

Coupling Clamp SCK-1025

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: SCK-1025
    ・Material: Aluminum
    ・Flange: KF-25
    ・A (mm): 55
    ・B (mm): 72
    ・C (mm): 16
    ・D (mm): 32