Ball Valve PUBVT-95-9.52

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: PUBVT-95-9.52
・Material: Body/Stainless Steel (SCS14), Socket, ball, stem/Stainless Steel (SUS316) O-ring/fluorine rubber, Seat, ground packing/G-PTFE
・Maximum operating pressure: 4.90MPa
・Used fluid temperature: -10 to +80℃
・Type: Three-way cock
・Nominal diameter: φ9.52mm
・Orifice diameter: φ7.5mm