(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Viscosity Cup 322

Viscosity Cup 322
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32,709₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 322/No.1
・Orifice port diameter (mmφ): 3
・Measurement range (mm2/s 10 - 40
・Material: Body/aluminum, Orifice/brass
・Capacity: 100mL
・Flow-down time: 30 - 100 seconds
・Weight: 320g
・Standards: EN ISO 2431

 
Part Number
1-2029-01
1-2029-02
1-2029-03
1-2029-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPart number Orifice Diameter (ø mm) Measurement Range (mm2/s)

₹ 32,708.92

1 Piece(s) 15 Day(s) 322/No.1310 to 40

₹ 32,708.92

1 Piece(s) 17 Day(s) 322/No.2435 to 135

₹ 32,708.92

1 Piece(s) 15 Day(s) 322/No.3590 to 330

₹ 32,708.92

1 Piece(s) 13 Day(s) 322/No.46190 to 680

Loading...

  1. 1

Basic Information

Product Type Viscosity cup Materials Body/aluminum, orifice/brass Capacity 100 ml
Standard EN ISO 2431 Weight 320g Flow Time 30-100 seconds
X
whatsapp-qr whatsapp-icon