(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Personal Thermometer Sensor (For General Measurement) 0 - +1000℃

Waterproof Personal Thermometer Sensor (For General Measurement) 0 - +1000℃
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,012₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: SN-3200-K15
・General measurement sensor
・Measurement range: 0 - 1000℃
・*Calibration certificate can be issued only when it is set to the body.

 
Part Number
1-1996-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 23,011.67

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1