Digital CO2 Concentration Meter GCH-2018

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: GCH-2018
・Item to be measured: CO2, temperature, humidity
・
・▼Measurement range: 0 - 4000ppm
・▼Resolution: 1ppm
・▼Accuracy: +/- 40ppm (1000ppm or less)
・
・▼Measurement range: 0 - 50℃
・▼Resolution: 0.1℃
・▼Accuracy: ±0.8℃
・
・▼Measurement range: 10 - 95%
・▼Resolution: 0.1%
・▼Accuracy: +/- 3% rdg + 1% RH (70% RH or more)
・Sensor: CO2/NDIR sensor, Temperatue/thermistor
・Response time: 63% response in 2 minutes or less
・Size: 68 x 42 x 178mm
・Power supply: AA battery x 6 (included for test)
・Weight: Approx 470g
・Accessories: CO2 probe, temperature probe x 1 each, Hard case