(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Colorful Thermo-Hygrometer A-230 Series

Colorful Thermo-Hygrometer A-230 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,026₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: A-230-W
・Accuracy: Temperature/+/- 1℃ (0 - 40℃), +/- 2℃ (other), Humidity/+/- 5% (50 - 80%), +/- 10% (other)
・Power: AAA dry cell x 1 piece (included for test)
・Size: 95 x 22 x 122mm
・Weight: Approx 130g
・Desk top stand, powerful magnet, with hook hole for wall hanging
・Color: White
・Measurement range (temperature/humidity): -10 to +50℃/10 - 98%RH

 
Part Number
1-1752-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,026.15

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications With benchtop stand, heavy-duty magnet, hook hole for wall mounting Manufacturer Model Number 1-1752-01 Part number A-230-W
Size 95×22×122mm Weight Approx. 130 g Details Measurement Range (Temperature/humidity): -10 to +50°C /10 to 98%RH
Color White Accuracy Temperature: ±1°C (0 to 40°C), ±2°C (others); Humidity: ±5% (50 to 80%), ±10% (others) Product detail type White
Power Supply AAA dry cell battery × 1 (included for testing)