(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
1-1737-21 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 13,244.91 |
1 Piece(s) | 6 Day(s) |
【Product Specifications】
・Model number: B-55
・Hull Cell water tank (parallel type)
・Capacity: 267mL
・Material: PMMA (acrylic)
・Allowable temperature limit: 65℃
・External dimensions: 128 x 71 x 68mm
・10A15 type set
Part Number |
---|
1-1737-21 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 13,244.91 |
1 Piece(s) | 6 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy