(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replacement plate for Hull Cell test device【1-100 Pieces Per Package】

Replacement plate for Hull Cell test device
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,135₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: B-59-P010
・Replacement positive electrode plate, oxygen-free copper (electrolytic copper, 1 piece)
・Size: 64 x 64 x 2mm
・10A15 type set

 
Part Number
1-1737-12
1-1737-13
1-1737-14
1-1737-16
1-1737-19
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSpecifications Size (mm) Product Detail Type Part Number

₹ 2,134.56

1 Piece(s) 15 Day(s) Replacement anode plate oxygen-free copper (Electrolytic copper, 1 piece)64×64×2mmreplacement anode plate-

₹ 2,747.15

1 Piece(s) 5 Day(s) Replacement anode plate Sumitomo Electrolytic Nickel (1 pc.)64×64×2mmreplacement anode plateB-59-P02

₹ 5,371.59

1 Piece(s) 5 Day(s) Replacement anode plate Sumitomo SK Nickel (1 pc.)64×64×2mmreplacement anode plateB-59-P07

₹ 2,922.33

1 Piece(s) 6 Day(s) Replacement anode plate high purity tin (1 pc.)64×64×2mmreplacement anode plateB-59-P12

₹ 19,612.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) Replacement cathode plate copper (100 pcs.)67×100×0.3mmReplacement cathode plate copperB-60-P05

Loading...

  1. 1

Basic Information

Details 10 A15 type set
X
whatsapp-qr whatsapp-icon