(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Viscosity Cup 321/No.5

Viscosity Cup 321/No.5
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,920₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 321/No.5
・Orifice port diameter (mmφ): 8
・Measurement range (mm2/s 500 - 5000
・Material: Body/aluminum, Orifice/brass
・Capacity: 100mL
・Flow-down time: 20 - 200 seconds
・Weight: 180g
・Standards: DIN 53 211

 
Part Number
1-1716-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 29,920.45

1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Type Viscosity cup Materials Body/aluminum, orifice/brass Capacity 100 ml
Standard DIN 53 211 Part number 321/No.5 Weight 180g
Orifice Diameter (ø mm) 8 Measurement Range (mm2/s) 500 to 5000 Flow Time 20-200 seconds