(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Viscosity Cup 321

Viscosity Cup 321
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,920₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 321/No.1
・Orifice port diameter (mmφ): 2
・Measurement range (mm2/s -10 - 50
・Material: Body/aluminum, Orifice/brass
・Capacity: 100mL
・Flow-down time: 20 - 200 seconds
・Weight: 180g
・Standards: DIN 53 211

 
Part Number
1-1716-01
1-1716-03
1-1716-04
1-1716-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPart number Orifice Diameter (ø mm) Measurement Range (mm2/s)

₹ 29,920.45

1 Piece(s) 13 Day(s) 321/No.1210 to 50

₹ 29,920.45

1 Piece(s) 15 Day(s) 321/No.3450 to 800

₹ 29,920.45

1 Piece(s) 15 Day(s) 321/No.46300 to 1500

₹ 29,920.45

1 Piece(s) 13 Day(s) 321/No.58500 to 5000

Loading...

  1. 1

Basic Information

Product Type Viscosity cup Materials Body/aluminum, orifice/brass Capacity 100 ml
Standard DIN 53 211 Weight 180g Flow Time 20-200 seconds
X
whatsapp-qr whatsapp-icon