(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Scratch Hardness Tester 318 Series

Scratch Hardness Tester 318 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      105,215₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 318
・Measurement range: 0 - 20N
・Material: Body/stainless steel, Tip pin/tungsten
・Tip pin: φ0.75mm (standard), φ1.0mm (ISO), φ0.5mm
・Size: φ16 x 160mm
・Weight: 250g
・ERICHSEN

 
Part Number
1-1715-01
1-1715-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPart Number

₹ 105,215.08

1 Piece(s) 15 Day(s) 318

₹ 147,042.10

1 Piece(s) 15 Day(s) 318-S (Guide roller included)

Loading...

  1. 1

Basic Information

Materials Main body: stainless steel, Tip pin: tungsten Measurement Range 0 to 20N Size ø 16×160mm
Weight 250g Tip Pin ⌀0.75 mm (Standard accessories)
X
whatsapp-qr whatsapp-icon